Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.850 |
| A dimension MM | 72.390 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 12Z-S72-050BX |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | H881 |
| Construction Style | Crimp |
| End connection torque | 65-70 lb-ft(88-95 Nm) |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.375 |
| Hex size 1 MM | 35.000 |
| Hex size 2 IN | 1.188 |
| Hex size 2 MM | 30.000 |
| Hose cut off factor IN | 1.720 |
| Hose cut off factor MM | 43.688 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 1.563 |
| Product height mm | 39.700 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread size 1 | 1 3/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789329271 |