Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.972 |
| A dimension MM | 75.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| End size 2 | -8 |
| End type 1 | Male pipe BSPT |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.000 |
| Hex size 2 IN | 0.866 |
| Hex size 2 MM | 22.000 |
| Hose cut off factor IN | 0.937 |
| Hose cut off factor MM | 23.800 |
| Hose size | -8 |
| Inside diameter IN | 0.394 |
| Inside diameter MM | 10.000 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | R 1/2 |
![Hose Fittings 2412-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213825%2FID432878225988-0101_preview.jpg&w=1920&q=75)