Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.650 |
| A dimension MM | 41.910 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1401-12S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | 26812781 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End type 1 | Female compression |
| Finish plating | Dura-Kote |
| Hose size | -12 |
| Inside diameter IN | 1.090 |
| Inside diameter MM | 27.686 |
| Product height in | 1.410 |
| Product height mm | 35.814 |
| Product length in | 1.650 |
| Product length mm | 41.910 |
| Product material | Carbon steel |
| Product width in | 1.410 |
| Product width mm | 35.814 |
| Series | Global skive |