Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.126 |
| A dimension MM | 54.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End connection torque | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 |
| End type 1 | Male ORFS |
| Finish plating | Zinc plating |
| Hex size 2 IN | 0.750 |
| Hex size 2 MM | 19.000 |
| Hose cut off factor IN | 0.945 |
| Hose cut off factor MM | 24.000 |
| Hose size | -6 |
| Inside diameter IN | 0.350 |
| Inside diameter MM | 8.900 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | 11/16-16 UN |
| Working pressure max bar | 621 |
| Working pressure max psi | 9100 |
