Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.366 |
| A dimension MM | 85.500 |
| Angle shape | Straight |
| Backup hex size IN | 1.500 |
| Backup hex size MM | 38.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 14211-16-16Z |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.500 |
| End connection torque | 92-100 lb-ft(125-136 Nm) |
| End size 1 | -16 |
| End type 1 | Male ORFS |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.516 |
| Hose cut off factor MM | 38.500 |
| Hose size | -16 |
| Inside diameter IN | 0.941 |
| Inside diameter MM | 23.900 |
| Product height in | 1.496 |
| Product height mm | 37.998 |
| Product length in | 3.366 |
| Product length mm | 85.496 |
| Product material | Carbon steel |
| Product width in | 1.496 |
| Product width mm | 37.998 |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | 1 7/16-12 UN |
