Product specifications
Characteristic | Value |
|---|---|
| Backup hex size IN | 0.680 |
| Backup hex size MM | 17.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 14211Y-04-04Z |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.680 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End type 1 | Male ORFS |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.886 |
| Hose cut off factor MM | 22.500 |
| Hose size | -4 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread size 1 | 9/16-18 UNF |
