Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.040 |
| A dimension MM | 52.000 |
| Angle shape | Straight |
| Backup hex size MM | 19.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 14211Y-06-04Z |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| End type 1 | Male ORFS |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.940 |
| Hose cut off factor MM | 24.000 |
| Hose size | -4 |
| Inside diameter IN | 0.157 |
| Inside diameter MM | 4.000 |
| Product height in | 0.897 |
| Product height mm | 22.800 |
| Product length in | 2.047 |
| Product length mm | 52.000 |
| Product material | Carbon steel |
| Product width in | 0.897 |
| Product width mm | 22.800 |
| Series | Winner 2-Piece |
| Thread size 1 | 11/16-16 UN |
