Product specifications
Characteristic | Value |
|---|---|
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 14211Y-08-08Z |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.870 |
| End connection torque | 41-45 lb-ft(56-61 Nm) |
| End type 1 | Male ORFS |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.122 |
| Hose cut off factor MM | 28.499 |
| Hose size | -8 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread size 1 | 13/16-16 UN |
