Product specifications
Characteristic | Value |
|---|---|
| Backup hex size IN | 1.060 |
| Backup hex size MM | 27.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 14211Y-10-10BHZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 1.060 |
| End connection torque | 44-49 lb-ft(60-66 Nm) |
| End Type 1 | Male ORFS |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.318 |
| Hose cut off factor MM | 33.477 |
| Hose size | -10 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread size 1 | 1-14 UNS |
