Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.650 |
| A dimension MM | 67.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 14211Y-10-10Z |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection torque | 46-50 lb-ft(62-68 Nm) |
| End size 1 | -10 |
| End type 1 | Male ORFS |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.000 |
| Hex size 2 MM | 27.000 |
| Hose cut off factor IN | 1.310 |
| Hose cut off factor MM | 33.500 |
| Hose size | -10 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 12.000 |
| Product height in | 1.401 |
| Product height mm | 35.600 |
| Product length in | 2.657 |
| Product length mm | 67.500 |
| Product material | Carbon steel |
| Product width in | 1.401 |
| Product width mm | 35.600 |
| Series | Winner 2-Piece |
| Thread size 1 | 1-14 UNS |
