Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 14211Y-12-08Z |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection torque | 66-73 lb-ft(90-99 Nm) |
| End type 1 | Male ORFS |
| Finish plating | Zinc plating |
| Hex size 2 IN | 1.250 |
| Hex size 2 MM | 32.000 |
| Hose cut off factor IN | 1.318 |
| Hose cut off factor MM | 33.477 |
