Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.950 |
| A dimension MM | 75.000 |
| Angle shape | Straight |
| Backup hex size MM | 32.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 14211Y-12-12Z |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | Crimp |
| End connection hex size IN | 1.260 |
| End connection hex size MM | 32.000 |
| End connection torque | 65-70 lb-ft(88-95 Nm) |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | Male ORFS |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.437 |
| Hose cut off factor MM | 36.500 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.000 |
| Product height in | 1.555 |
| Product height mm | 39.500 |
| Product length in | 2.952 |
| Product length mm | 75.000 |
| Product material | Carbon steel |
| Product width in | 0.137 |
| Product width mm | 3.500 |
| Series | Winner 2-Piece |
| Thread size 1 | 1 3/16-12 UN |
