Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.490 |
| A dimension MM | 38.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 15610-02-04Z |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.472 |
| End connection hex size MM | 11.989 |
| End size 1 | -2 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Male barb |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.710 |
| Hose cut off factor MM | 18.200 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.500 |
| Product height in | 0.545 |
| Product height mm | 13.843 |
| Product length in | 1.490 |
| Product length mm | 37.846 |
| Product material | Carbon steel |
| Product width in | 0.472 |
| Product width mm | 11.988 |
| Series | Winner 2-Piece |
| Thread size 1 | 1/8-27 NPTF |
