Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.752 |
| A dimension MM | 44.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 15610-04-06XZ |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -4 |
| End type 1 | Male pipe (NPT) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.886 |
| Hose cut off factor MM | 22.500 |
| Hose size | -6 |
| Inside diameter IN | 0.295 |
| Inside diameter MM | 7.500 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
| Thread sealant | Yes |
| Thread size 1 | Z 1/4-18 |