Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.750 |
| A dimension MM | 44.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 15610-04-06Z |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.551 |
| End connection hex size MM | 13.995 |
| End size 1 | -4 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Male barb |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.880 |
| Hose cut off factor MM | 22.500 |
| Hose size | -6 |
| Inside diameter IN | 0.230 |
| Inside diameter MM | 6.000 |
| Product height in | 0.636 |
| Product height mm | 16.154 |
| Product length in | 1.751 |
| Product length mm | 44.475 |
| Product material | Carbon steel |
| Product width in | 0.551 |
| Product width mm | 13.995 |
| Series | Winner 2-Piece |
| Thread size 1 | 1/4-18 NPTF |
