Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.790 |
| A dimension MM | 45.466 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 15610-06-06FAXZ |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End Type 1 | Male pipe (NPT) |
| Hose cut off factor IN | 0.925 |
| Hose cut off factor MM | 23.495 |
| Hose size | -6 |
| Inside diameter IN | 0.275 |
| Inside diameter MM | 6.985 |
| Product height in | 0.748 |
| Product height mm | 18.999 |
| Product length in | 1.790 |
| Product length mm | 45.466 |
| Product width mm | 18.999 |
| Series | Winner 2-Piece |
| Thread sealant | Yes |
| Thread size 1 | Z 3/8-18 |
