Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.755 |
| A dimension MM | 70.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 15610-12-12XZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End Type 1 | Male pipe (NPT) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.236 |
| Hose cut off factor MM | 31.394 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 1.062 |
| Product height mm | 26.975 |
| Product length in | 2.755 |
| Product length mm | 69.977 |
| Product material | Carbon steel |
| Product width in | 1.062 |
| Series | Winner 2-Piece |
| Thread sealant | Yes |
| Thread size 1 | Z 3/4-14 |
