Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.010 |
| A dimension MM | 76.500 |
| Angle shape | Straight |
| Application | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Brand | Winner by Danfoss |
| Catalog Item | 15611-08-12Z |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Male pipe (NPT) |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Hose cut off factor IN | 1.490 |
| Hose cut off factor MM | 38.000 |
| Hose size | -12 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 12.000 |
| Product height in | 1.227 |
| Product height mm | 31.170 |
| Product length in | 3.015 |
| Product length mm | 76.600 |
| Product material | Carbon steel |
| Product width in | 1.063 |
| Product width mm | 27.000 |
| Series | Winner 2-Piece |
| Thread size 1 | 1/2-14 NPTF |
