Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.244 |
| A dimension MM | 56.998 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 15611SW-04-06SXZ |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End Type 1 | Male pipe (NPT) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.062 |
| Hose cut off factor MM | 26.975 |
| Hose size | -4 |
| Inside diameter IN | 0.275 |
| Inside diameter MM | 6.985 |
| Product height in | 0.748 |
| Product height mm | 18.999 |
| Product length in | 2.244 |
| Product length mm | 56.998 |
| Product material | Carbon steel |
| Product width in | 0.748 |
| Product width mm | 18.999 |
| Series | Winner 2-Piece |
| Thread size 1 | Z 1/4-18 |
