Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.559 |
| A dimension MM | 65.000 |
| Angle shape | Straight |
| Backup hex size IN | 0.875 |
| Backup hex size MM | 22.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 15611SW-06-06XZ |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.875 |
| End Type 1 | Male pipe (NPT) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.377 |
| Hose cut off factor MM | 34.976 |
| Hose size | -6 |
| Inside diameter IN | 0.275 |
| Inside diameter MM | 6.985 |
| Product height in | 0.866 |
| Product height mm | 21.996 |
| Product length in | 2.559 |
| Product length mm | 64.999 |
| Product material | Carbon steel |
| Product width in | 0.866 |
| Product width mm | 21.996 |
| Series | Winner 2-Piece |
| Thread size 1 | Z 3/8-18 |
