Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.893 |
| A dimension MM | 73.500 |
| Angle shape | Straight |
| Backup hex size IN | 1.060 |
| Backup hex size MM | 27.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 15611SW-08-10XZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 1.060 |
| End Type 1 | Male pipe (NPT) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.555 |
| Hose cut off factor MM | 39.497 |
| Hose size | -10 |
| Inside diameter IN | 0.472 |
| Inside diameter MM | 11.989 |
| Product height in | 1.062 |
| Product height mm | 26.975 |
| Product length in | 2.893 |
| Product length mm | 73.482 |
| Product material | Carbon steel |
| Product width in | 1.062 |
| Product width mm | 26.975 |
| Series | Winner 2-Piece |
| Thread size 1 | Z 1/2-14 |
