Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.129 |
| A dimension MM | 79.477 |
| Angle shape | Straight |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 32.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 15611SW-12-12XZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.250 |
| End type 1 | Male pipe (NPT) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.614 |
| Hose cut off factor MM | 40.996 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.986 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
| Thread size 1 | Z 3/4-14 |
