Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.228 |
| A dimension MM | 82.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 15611SW-16-16SXZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End Type 1 | Male pipe (NPT) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.377 |
| Hose cut off factor MM | 34.976 |
| Hose size | -16 |
| Inside diameter IN | 0.826 |
| Inside diameter MM | 20.980 |
| Product length in | 3.228 |
| Product length mm | 81.991 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
| Thread size 1 | Z 1-11.5 |
