Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.220 |
| A dimension MM | 82.000 |
| Angle shape | Straight |
| Application | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Brand | Winner by Danfoss |
| Catalog Item | 15611SW-16-16SZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End size 2 | -16 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.417 |
| Hex size 1 MM | 36.000 |
| Hose cut off factor IN | 1.370 |
| Hose cut off factor MM | 35.000 |
| Hose size | -16 |
| Inside diameter IN | 0.820 |
| Inside diameter MM | 21.000 |
| Product height in | 1.636 |
| Product height mm | 41.560 |
| Product length in | 3.681 |
| Product length mm | 93.500 |
| Product material | Carbon steel |
| Product width in | 1.417 |
| Product width mm | 36.000 |
| Series | Winner 2-Piece |
