Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.598 |
| A dimension MM | 65.989 |
| Angle shape | Straight |
| Backup hex size IN | 0.875 |
| Backup hex size MM | 22.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 15611SW-F08-08SZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.875 |
| End Type 1 | Male pipe (NPT) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.358 |
| Hose cut off factor MM | 34.493 |
| Hose size | -8 |
| Inside diameter IN | 0.394 |
| Inside diameter MM | 10.000 |
| Product height in | 0.866 |
| Product height mm | 21.996 |
| Product length in | 2.598 |
| Product length mm | 65.989 |
| Product material | Carbon steel |
| Product width in | 0.866 |
| Product width mm | 21.996 |
| Series | Winner 2-Piece |
| Thread sealant | Yes |
| Thread size 1 | 1/2-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
