Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.681 |
| A dimension MM | 93.497 |
| Angle shape | Straight |
| Backup hex size IN | 1.430 |
| Backup hex size MM | 36.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 15611SW-F16-16SZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.430 |
| End Type 1 | Male pipe (NPT) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.830 |
| Hose cut off factor MM | 46.482 |
| Hose size | -16 |
| Inside diameter IN | 0.826 |
| Inside diameter MM | 20.980 |
| Product height in | 1.417 |
| Product height mm | 35.992 |
| Product length in | 3.681 |
| Product length mm | 93.497 |
| Product material | Carbon steel |
| Product width in | 1.417 |
| Product width mm | 35.992 |
| Series | Winner 2-Piece |
| Thread sealant | Yes |
| Thread size 1 | 1-11 1/2 NPTF |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
