Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 102.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 15611SWY-F0606SNZ |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Construction Style | Reusable |
| End size 1 | -6 |
| End type 1 | Male pipe (NPTF) |
| Hex size 1 IN | 0.870 |
| Hex size 1 MM | 22.098 |
| Hose cut off factor IN | 2.190 |
| Hose cut off factor MM | 55.800 |
| Hose size | -6 |
| Inside diameter IN | 1.740 |
| Inside diameter MM | 44.300 |
| Product height in | 1.020 |
| Product height mm | 25.908 |
| Product length in | 2.240 |
| Product length mm | 56.896 |
| Product material | Carbon steel |
| Product width in | 1.020 |
| Product width mm | 25.908 |
