Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 61.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 15611SWY-F0808SNZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 26.924 |
| End size 1 | -8 |
| End Type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 1.240 |
| Hose cut off factor MM | 31.500 |
| Hose size | -8 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.000 |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length in | 2.440 |
| Product length mm | 61.976 |
| Product material | Carbon steel |
| Product width in | 1.140 |
| Product width mm | 28.956 |
