Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.980 |
| A dimension MM | 50.500 |
| Angle shape | Straight |
| Application | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Brand | Winner by Danfoss |
| Catalog Item | 15611Y-02-04Z |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End size 1 | -2 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.472 |
| Hex size 1 MM | 12.000 |
| Hose cut off factor IN | 0.880 |
| Hose cut off factor MM | 22.500 |
| Hose size | -4 |
| Inside diameter IN | 0.157 |
| Inside diameter MM | 4.000 |
| Product height in | 0.897 |
| Product height mm | 22.800 |
| Product length in | 1.988 |
| Product length mm | 50.500 |
| Product material | Carbon steel |
| Product width in | 0.897 |
| Product width mm | 22.800 |
| Series | Winner 2-Piece |
| Thread size 1 | 1/8-27 NPT |
