Product specifications
Characteristic | Value |
|---|---|
| Backup hex size IN | 0.680 |
| Backup hex size MM | 17.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 15611Y-04-04SV |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.680 |
| End Type 1 | Male pipe (NPT) |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.102 |
| Hose cut off factor MM | 27.991 |
| Hose size | -4 |
| Product material | 316L Stainless steel |
| Series | Winner 1-Piece |
| Thread size 1 | Z 1/4-18 |
