Product specifications
Characteristic | Value |
|---|---|
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 15611Y-06-06SR |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End Type 1 | Male pipe (NPT) |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.141 |
| Hose cut off factor MM | 28.981 |
| Hose size | -6 |
| Product material | 304 Stainless steel |
| Series | Winner 1-Piece |
| Thread size 1 | Z 3/8-18 |
