Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.320 |
| A dimension MM | 59.000 |
| Angle shape | Straight |
| Application | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Brand | Winner by Danfoss |
| Catalog Item | 15611Y-06-06Z |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.000 |
| Hex size 2 IN | 0.000 |
| Hose cut off factor IN | 1.140 |
| Hose cut off factor MM | 29.000 |
| Hose size | -6 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.000 |
| Product height in | 1.023 |
| Product height mm | 26.000 |
| Product length in | 2.322 |
| Product length mm | 59.000 |
| Product material | Carbon steel |
| Product width in | 1.023 |
| Product width mm | 26.000 |
| Thread size 1 | 3/8-18 NPTF |
