Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.440 |
| A dimension MM | 62.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 15611Y-06-08Z |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.740 |
| End connection hex size MM | 18.796 |
| End size 1 | -6 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.200 |
| Hose cut off factor MM | 30.500 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 10.000 |
| Product height in | 0.850 |
| Product height mm | 21.590 |
| Product length in | 2.440 |
| Product length mm | 61.976 |
| Product material | Carbon steel |
| Product width in | 0.740 |
| Product width mm | 18.796 |
| Thread size 1 | 3/8-18 NPTF |
