Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.730 |
| A dimension MM | 69.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 15611Y-08-10Z |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.098 |
| End size 1 | -8 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.390 |
| Hose cut off factor MM | 35.500 |
| Hose size | -10 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 12.000 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.730 |
| Product length mm | 69.342 |
| Product material | Carbon steel |
| Product width in | 0.870 |
| Product width mm | 22.098 |
| Thread size 1 | 1/2-14 NPTF |
