Product specifications
Characteristic | Value |
|---|---|
| Backup hex size IN | 1.250 |
| Backup hex size MM | 32.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 15611Y-12-16Z |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.250 |
| End Type 1 | Male pipe (NPT) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.555 |
| Hose cut off factor MM | 39.497 |
| Hose size | -16 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread size 1 | Z 3/4-14 |
