Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.110 |
| A dimension MM | 104.500 |
| Angle shape | Straight |
| Application | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Brand | Winner by Danfoss |
| Catalog Item | 15611Y-20-20Z |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.811 |
| Hex size 1 MM | 46.000 |
| Hose cut off factor IN | 2.000 |
| Hose cut off factor MM | 50.500 |
| Hose size | -20 |
| Inside diameter IN | 1.060 |
| Inside diameter MM | 27.000 |
| Product height in | 2.322 |
| Product height mm | 59.000 |
| Product length in | 4.114 |
| Product length mm | 104.500 |
| Product material | Carbon steel |
| Product width in | 2.322 |
| Product width mm | 59.000 |
| Thread size 1 | 1 1/4-11 1/2 NPTF |
