Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.690 |
| A dimension MM | 119.000 |
| Angle shape | Straight |
| Application | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End size 1 | -24 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.969 |
| Hex size 1 MM | 50.000 |
| Hose cut off factor IN | 2.010 |
| Hose cut off factor MM | 51.000 |
| Hose size | -24 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.000 |
| Product height in | 2.637 |
| Product height mm | 67.000 |
| Product length in | 4.685 |
| Product length mm | 119.000 |
| Product material | Carbon steel |
| Product width in | 2.637 |
| Product width mm | 67 |
| Thread sealant | No |
| Thread size 1 | 1 1/2-11 1/2 NPTF |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
