Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.000 |
| A dimension MM | 127.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 15611Y-32-32Z |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| End connection hex size IN | 2.550 |
| End connection hex size MM | 64.770 |
| End size 1 | -32 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.170 |
| Hose cut off factor MM | 55.000 |
| Hose size | -32 |
| Inside diameter IN | 1.690 |
| Inside diameter MM | 43.000 |
| Product height in | 3.140 |
| Product height mm | 79.756 |
| Product length in | 5.000 |
| Product length mm | 127.000 |
| Product material | Carbon steel |
| Product width in | 3.140 |
| Product width mm | 79.756 |
| Thread size 1 | 1 1/2-11 1/2 NPTF |
