Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.200 |
| A dimension MM | 56.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 15611Y-F04-04CNZ |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.670 |
| End connection hex size MM | 17.018 |
| End size 1 | -4 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.100 |
| Hose cut off factor MM | 28.000 |
| Hose size | -4 |
| Inside diameter IN | 0.157 |
| Inside diameter MM | 4.000 |
| Product height in | 0.890 |
| Product height mm | 22.606 |
| Product length in | 2.200 |
| Product length mm | 55.880 |
| Product material | Carbon steel |
| Product width in | 0.890 |
| Product width mm | 22.606 |
| Thread size 1 | 1/4-18 NPTF |
