Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 15611Y-F06-06CNZ |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End type 1 | Male pipe (NPT) |
| Finish plating | Zinc plating |
| Hose size | -6 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread sealant | No |
