Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.440 |
| A dimension MM | 62.000 |
| Angle shape | Straight |
| Application | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Brand | Winner by Danfoss |
| Catalog Item | 15611Y-F06-08Z |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.000 |
| Hose cut off factor IN | 1.200 |
| Hose cut off factor MM | 30.500 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 10.000 |
| Product height in | 1.212 |
| Product height mm | 30.800 |
| Product length in | 2.440 |
| Product length mm | 62.000 |
| Product material | Carbon steel |
| Product width in | 1.212 |
| Product width mm | 30.800 |
| Thread size 1 | 3/8-18 NPTF |
