Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.598 |
| A dimension MM | 66.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 15611Y-F08-08CNZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.870 |
| Hex size 1 MM | 22.098 |
| Hose cut off factor IN | 1.350 |
| Hose cut off factor MM | 34.500 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 10.000 |
| Product height in | 1.140 |
| Product height mm | 28.956 |
| Product length in | 2.590 |
| Product length mm | 65.786 |
| Product material | Carbon steel |
| Product width in | 1.140 |
| Product width mm | 28.956 |
| Thread size 1 | 1/2-14 NPTF |
