Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.030 |
| A dimension MM | 77.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 15611Y-F12-12CNZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.180 |
| End connection hex size MM | 29.972 |
| End size 1 | -12 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.510 |
| Hose cut off factor MM | 38.500 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.000 |
| Product height in | 1.550 |
| Product height mm | 39.370 |
| Product length in | 3.030 |
| Product length mm | 76.962 |
| Product material | Carbon steel |
| Product width in | 1.550 |
| Product width mm | 39.370 |
| Thread size 1 | 3/4-14 NPTF |
