Product specifications
Characteristic | Value |
|---|---|
| Backup hex size IN | 1.969 |
| Backup hex size MM | 50.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 15611Y-F24-24Z |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End connection hex size IN | 1.969 |
| End type 1 | Male pipe (NPT) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.015 |
| Hose cut off factor MM | 51.181 |
| Hose size | -24 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread sealant | Yes |
| Thread size 1 | 1 1/2-11 1/2 NPTF |
