Product specifications
Characteristic | Value |
|---|---|
| Backup hex size IN | 2.560 |
| Backup hex size MM | 65.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 15611Y-F32-32Z |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| End connection hex size IN | 2.560 |
| End type 1 | Male pipe (NPT) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.165 |
| Hose cut off factor MM | 54.991 |
| Hose size | -32 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread sealant | Yes |
| Thread size 1 | 2-11 1/2 NPTF |
