Product specifications
Characteristic | Value |
|---|---|
| Backup hex size IN | 1.810 |
| Backup hex size MM | 46.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 15611Y1-20-20Z |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End connection hex size IN | 1.810 |
| End type 1 | Male pipe (NPT) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.988 |
| Hose cut off factor MM | 50.495 |
| Hose size | -20 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread size 1 | Z 1 1/4-11.5 |
