Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.165 |
| A dimension MM | 54.991 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 15691KSW-06-06XZ |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 0.866 |
| Drop dimension MM | 22.00 |
| End size 1 | -6 |
| End Type 1 | Male pipe (NPT) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.984 |
| Hose cut off factor MM | 24.994 |
| Hose size | -6 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.112 |
| Product height in | 0.866 |
| Product height mm | 21.996 |
| Product length in | 2.165 |
| Product length mm | 54.991 |
| Product material | Carbon steel |
| Product width mm | 21.996 |
| Series | Winner 2-Piece |
| Thread sealant | Yes |
| Thread size 1 | Z 3/8-18 |
