Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.160 |
| A dimension MM | 55.000 |
| Angle shape | 90 Degree |
| Application | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Brand | Winner by Danfoss |
| Catalog Item | 15691KSW-06-06Z |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.550 |
| Drop dimension MM | 39.50 |
| End size 1 | -6 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.000 |
| Hex size 2 MM | 16.000 |
| Hose cut off factor IN | 0.980 |
| Hose cut off factor MM | 25.000 |
| Hose size | -6 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.000 |
| Product height in | 1.968 |
| Product height mm | 50.000 |
| Product length in | 2.259 |
| Product length mm | 57.400 |
| Product material | Carbon steel |
| Product width in | 0.866 |
| Product width mm | 22.000 |
| Series | Winner 2-Piece |
| Thread size 1 | 3/8-18 NPT |
