Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.303 |
| A dimension MM | 58.500 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 15691KSW-08-06XZ |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.732 |
| Drop dimension MM | 43.99 |
| End size 1 | -8 |
| End Type 1 | Male pipe (NPT) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.122 |
| Hose cut off factor MM | 28.499 |
| Hose size | -6 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.112 |
| Product height in | 1.732 |
| Product height mm | 43.993 |
| Product length in | 2.303 |
| Product length mm | 58.496 |
| Product material | Carbon steel |
| Product width mm | 26.975 |
| Series | Winner 2-Piece |
| Thread sealant | Yes |
| Thread size 1 | Z 1/2-14 |
