Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.362 |
| A dimension MM | 60.000 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 15691KSW-08-08XZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.814 |
| Drop dimension MM | 46.08 |
| End size 1 | -8 |
| End Type 1 | Male pipe (NPT) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.122 |
| Hose cut off factor MM | 28.499 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.906 |
| Product height in | 1.814 |
| Product height mm | 46.076 |
| Product length in | 2.362 |
| Product length mm | 59.995 |
| Product material | Carbon steel |
| Product width in | 1.062 |
| Series | Winner 2-Piece |
| Thread sealant | Yes |
| Thread size 1 | Z 1/2-14 |
